DIN 914, threaded pin, Steel 45 H, M4x250

170914425

DIN 914, threaded pin, Steel 45 H, M4x250
DIN 914, threaded pin, Steel 45 H, M4x250

With hexagon socket and cone.
Note:Standard was withdrawn. DIN similar to ISO 4027.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
25,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 914
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 914, threaded pin, Steel 45 H, M4x250
DIN 914, threaded pin, Steel 45 H, M4x250