DIN 914, threaded pin, Stainless steel A4, M6x200

540914620

DIN 914, threaded pin, Stainless steel A4, M6x200
DIN 914, threaded pin, Stainless steel A4, M6x200

With hexagon socket and cone.
Note:Standard was withdrawn. DIN similar to ISO 4027.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
20,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 914
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 914, threaded pin, Stainless steel A4, M6x200
DIN 914, threaded pin, Stainless steel A4, M6x200