DIN 914, threaded pin, Stainless steel A2, M25x60

520914256

DIN 914, threaded pin, Stainless steel A2, M25x60
DIN 914, threaded pin, Stainless steel A2, M25x60

With hexagon socket and cone.
Note:Standard was withdrawn. DIN similar to ISO 4027.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 914
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 914, threaded pin, Stainless steel A2, M25x60
DIN 914, threaded pin, Stainless steel A2, M25x60