DIN 914, threaded pin, Galvanized 45 H steel, M6x160

270914616

DIN 914, threaded pin, Galvanized 45 H steel, M6x160
DIN 914, threaded pin, Galvanized 45 H steel, M6x160

With hexagon socket and cone.
Note:Standard was withdrawn. DIN similar to ISO 4027.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
16,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 914
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 914, threaded pin, Galvanized 45 H steel, M6x160
DIN 914, threaded pin, Galvanized 45 H steel, M6x160