DIN 914, threaded pin, Galvanized 45 H steel, M4x120

270914412

DIN 914, threaded pin, Galvanized 45 H steel, M4x120
DIN 914, threaded pin, Galvanized 45 H steel, M4x120

With hexagon socket and cone.
Note:Standard was withdrawn. DIN similar to ISO 4027.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
12,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 914
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 914, threaded pin, Galvanized 45 H steel, M4x120
DIN 914, threaded pin, Galvanized 45 H steel, M4x120