DIN 913, threaded pin, Steel 45 H, M6x60

17091366

DIN 913, threaded pin, Steel 45 H, M6x60
DIN 913, threaded pin, Steel 45 H, M6x60

With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 913
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 913, threaded pin, Steel 45 H, M6x60
DIN 913, threaded pin, Steel 45 H, M6x60