DIN 913, threaded pin, Stainless steel A4, M4x50

54091345

DIN 913, threaded pin, Stainless steel A4, M4x50
DIN 913, threaded pin, Stainless steel A4, M4x50

With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
5,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 913
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 913, threaded pin, Stainless steel A4, M4x50
DIN 913, threaded pin, Stainless steel A4, M4x50