DIN 913, threaded pin, Stainless steel A2, M6x120
520913612
With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.Material:
up to M 20: A2-70
from M 24 : A2-50.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.002 kg
- Length
- 12,0 mm
- Import Code Number
- 73181535
- Basic Material
- Stainless steel A2
- Norm Number
- DIN 913
- Surface Protection
- blank
- Package Quantity
- 1000
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in