DIN 913, threaded pin, Stainless steel A2, M3x30

520913330

DIN 913, threaded pin, Stainless steel A2, M3x30
DIN 913, threaded pin, Stainless steel A2, M3x30

With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
30,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 913
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 913, threaded pin, Stainless steel A2, M3x30
DIN 913, threaded pin, Stainless steel A2, M3x30