DIN 913, threaded pin, Stainless steel A2, M12x700

5209131270

DIN 913, threaded pin, Stainless steel A2, M12x700
DIN 913, threaded pin, Stainless steel A2, M12x700

With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.048 kg
Length
70,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 913
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 913, threaded pin, Stainless steel A2, M12x700
DIN 913, threaded pin, Stainless steel A2, M12x700