DIN 913, threaded pin, Galvanized 45 H steel, M8x300

270913830

DIN 913, threaded pin, Galvanized 45 H steel, M8x300
DIN 913, threaded pin, Galvanized 45 H steel, M8x300

With internal hexagon and rounded taper.
Note:Standard was withdrawn. DIN similar to ISO 4026.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
30,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 913
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 913, threaded pin, Galvanized 45 H steel, M8x300
DIN 913, threaded pin, Galvanized 45 H steel, M8x300