DIN 7979 D, Parallel pin, Steel hardened, 60x400

137979640

DIN 7979 D, Parallel pin, Steel hardened, 60x400
DIN 7979 D, Parallel pin, Steel hardened, 60x400

With internal thread, tolerance field m6.
Note:Standard was withdrawn. DIN corresponds to ISO 8735.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
40,0 mm
Import Code Number
73182900
Basic Material
Steel hardened
Norm Number
DIN 7979
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7979 D, Parallel pin, Steel hardened, 60x400
DIN 7979 D, Parallel pin, Steel hardened, 60x400