DIN 7978 A, Taper pin, Steel, 140x500
1379781450
With internal thread, ground.
Note:Standard was withdrawn. DIN corresponds to EN 28736.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.057 kg
- Length
- 50,0 mm
- Import Code Number
- 73182900
- Basic Material
- Steel
- Norm Number
- DIN 7978
- Surface Protection
- blank
- Package Quantity
- 25
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in