DIN 7343, Spiral spring pin, Stainless steel 1.4310, 25x140

5273432514

DIN 7343, Spiral spring pin, Stainless steel 1.4310, 25x140
DIN 7343, Spiral spring pin, Stainless steel 1.4310, 25x140

Note:Standard was withdrawn. DIN corresponds to ISO 8750. Changed shear forces for ISO.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
14,0 mm
Import Code Number
73182900
Basic Material
Stainless steel
Norm Number
DIN 7343
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7343, Spiral spring pin, Stainless steel 1.4310, 25x140
DIN 7343, Spiral spring pin, Stainless steel 1.4310, 25x140