DIN 7, Parallel pin, Steel, 80x900

130007890

DIN 7, Parallel pin, Steel, 80x900
DIN 7, Parallel pin, Steel, 80x900

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.035 kg
Length
90,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Steel, 80x900
DIN 7, Parallel pin, Steel, 80x900