DIN 7, Parallel pin, Steel, 120x450

1300071245

DIN 7, Parallel pin, Steel, 120x450
DIN 7, Parallel pin, Steel, 120x450

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.042 kg
Length
45,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Steel, 120x450
DIN 7, Parallel pin, Steel, 120x450