DIN 7, Parallel pin, Steel, 100x500

1300071050

DIN 7, Parallel pin, Steel, 100x500
DIN 7, Parallel pin, Steel, 100x500

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.032 kg
Length
50,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Steel, 100x500
DIN 7, Parallel pin, Steel, 100x500