DIN 7, Parallel pin, Stainless steel A4, 60x450

540007645

DIN 7, Parallel pin, Stainless steel A4, 60x450
DIN 7, Parallel pin, Stainless steel A4, 60x450

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.01 kg
Length
45,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A4
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Stainless steel A4, 60x450
DIN 7, Parallel pin, Stainless steel A4, 60x450