DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x360

5200071436

DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x360
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x360

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
36,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A1
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x360
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x360