DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x320

5200071432

DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x320
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x320

Tolerance field m6, turned with rounded point.
Note:Standard was withdrawn. DIN similar to ISO 2338. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
32,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A1
Norm Number
DIN 7
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x320
DIN 7, Parallel pin, Stainless steel A1 (1.4305), 140x320