DIN 6325, Parallel pin, Steel hardened and ground, 30x260

136325326

DIN 6325, Parallel pin, Steel hardened and ground, 30x260
DIN 6325, Parallel pin, Steel hardened and ground, 30x260

Tolerance class m6.
Note:Standard was withdrawn. DIN corresponds to ISO 8734. Changed nominal lengths for ISO. Items are marked according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
26,0 mm
Import Code Number
73182900
Basic Material
Steel hardened and ground
Norm Number
DIN 6325
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6325, Parallel pin, Steel hardened and ground, 30x260
DIN 6325, Parallel pin, Steel hardened and ground, 30x260