DIN 553, threaded pin, Steel 14 H, M8x100
130553810
With slot and point.
Note:Standard was withdrawn. DIN corresponds to EN 27434.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.003 kg
- Length
- 10,0 mm
- Import Code Number
- 73181542
- Basic Material
- Steel
- Norm Number
- DIN 553
- Surface Protection
- blank
- Package Quantity
- 200
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in