DIN 551, threaded pin, Steel 14 H, M5x200

130551520

DIN 551, threaded pin, Steel 14 H, M5x200
DIN 551, threaded pin, Steel 14 H, M5x200

With slot and rounded taper, uncoated.
Note:Standard was withdrawn. DIN corresponds to EN 24766.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
20,0 mm
Import Code Number
73181542
Basic Material
Steel
Norm Number
DIN 551
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 551, threaded pin, Steel 14 H, M5x200
DIN 551, threaded pin, Steel 14 H, M5x200