DIN 551, threaded pin, Stainless steel A4, M8x450
540551845
With slot and rounded taper, uncoated.
Note:Standard was withdrawn. DIN corresponds to EN 24766.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.015 kg
- Length
- 45,0 mm
- Import Code Number
- 73181535
- Basic Material
- Stainless steel A4
- Norm Number
- DIN 551
- Surface Protection
- blank
- Package Quantity
- 100
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in