DIN 551, threaded pin, Stainless steel A4, M10x160

5405511016

DIN 551, threaded pin, Stainless steel A4, M10x160
DIN 551, threaded pin, Stainless steel A4, M10x160

With slot and rounded taper, uncoated.
Note:Standard was withdrawn. DIN corresponds to EN 24766.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
16,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 551
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 551, threaded pin, Stainless steel A4, M10x160
DIN 551, threaded pin, Stainless steel A4, M10x160