DIN 551, threaded pin, Stahl 14 H verzinkt, M8x30

230551830

DIN 551, threaded pin, Stahl 14 H verzinkt, M8x30
DIN 551, threaded pin, Stahl 14 H verzinkt, M8x30

With slot and rounded taper, uncoated.
Note:Standard was withdrawn. DIN corresponds to EN 24766.

Details
Description
Dimensions
Kleinteile
Weight
0.011 kg
Length
30,0 mm
Import Code Number
73181542
Basic Material
Steel
Norm Number
DIN 551
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 551, threaded pin, Stahl 14 H verzinkt, M8x30
DIN 551, threaded pin, Stahl 14 H verzinkt, M8x30