DIN 1476, Round head grooved pin, Steel, 40x60

13147646

DIN 1476, Round head grooved pin, Steel, 40x60
DIN 1476, Round head grooved pin, Steel, 40x60

Note:Standard was withdrawn. DIN corresponds to ISO 8746.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1476
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1476, Round head grooved pin, Steel, 40x60
DIN 1476, Round head grooved pin, Steel, 40x60