DIN 1476, Round head grooved pin, Stainless steel A2, 20x30

52147623

DIN 1476, Round head grooved pin, Stainless steel A2, 20x30
DIN 1476, Round head grooved pin, Stainless steel A2, 20x30

Note:Standard was withdrawn. DIN corresponds to ISO 8746.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
3,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A2
Norm Number
DIN 1476
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1476, Round head grooved pin, Stainless steel A2, 20x30
DIN 1476, Round head grooved pin, Stainless steel A2, 20x30