DIN 1475, Center grooved pin, Steel, 25x60

131475256

DIN 1475, Center grooved pin, Steel, 25x60
DIN 1475, Center grooved pin, Steel, 25x60

Note:Standard was withdrawn. DIN corresponds to ISO 8742. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
6,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1475
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1475, Center grooved pin, Steel, 25x60
DIN 1475, Center grooved pin, Steel, 25x60