DIN 1474, Reversed grooved pin, Steel, 80x120

131474812

DIN 1474, Reversed grooved pin, Steel, 80x120
DIN 1474, Reversed grooved pin, Steel, 80x120

Note:Standard was withdrawn. DIN corresponds to ISO 8741. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
12,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1474
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1474, Reversed grooved pin, Steel, 80x120
DIN 1474, Reversed grooved pin, Steel, 80x120