DIN 1473, Parallel grooved pin, Stainless steel A1, 60x120

521473612

DIN 1473, Parallel grooved pin, Stainless steel A1, 60x120
DIN 1473, Parallel grooved pin, Stainless steel A1, 60x120

Note:Standard was withdrawn. DIN corresponds to ISO 8740. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
12,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A1
Norm Number
DIN 1473
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1473, Parallel grooved pin, Stainless steel A1, 60x120
DIN 1473, Parallel grooved pin, Stainless steel A1, 60x120