DIN 1473, Parallel grooved pin, Stainless steel A1, 40x350

521473435

DIN 1473, Parallel grooved pin, Stainless steel A1, 40x350
DIN 1473, Parallel grooved pin, Stainless steel A1, 40x350

Note:Standard was withdrawn. DIN corresponds to ISO 8740. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
35,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A1
Norm Number
DIN 1473
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1473, Parallel grooved pin, Stainless steel A1, 40x350
DIN 1473, Parallel grooved pin, Stainless steel A1, 40x350