DIN 1472, Taper grooved pin, Steel, 50x400

131472540

DIN 1472, Taper grooved pin, Steel, 50x400
DIN 1472, Taper grooved pin, Steel, 50x400

Note:Standard was withdrawn. DIN corresponds to ISO 8745. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
40,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1472
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1472, Taper grooved pin, Steel, 50x400
DIN 1472, Taper grooved pin, Steel, 50x400