DIN 1472, Taper grooved pin, Stainless steel A1, 50x200

521472520

DIN 1472, Taper grooved pin, Stainless steel A1, 50x200
DIN 1472, Taper grooved pin, Stainless steel A1, 50x200

Note:Standard was withdrawn. DIN corresponds to ISO 8745. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
20,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A1
Norm Number
DIN 1472
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1472, Taper grooved pin, Stainless steel A1, 50x200
DIN 1472, Taper grooved pin, Stainless steel A1, 50x200