DIN 1471, Taper grooved pin, Steel, 60x500

131471650

DIN 1471, Taper grooved pin, Steel, 60x500
DIN 1471, Taper grooved pin, Steel, 60x500

Note:Standard was withdrawn. DIN corresponds to ISO 8744. Changed nominal lengths and shear forces for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.011 kg
Length
50,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1471
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1471, Taper grooved pin, Steel, 60x500
DIN 1471, Taper grooved pin, Steel, 60x500