DIN 1, Taper pin, Steel, 200x1.200

13000120120

DIN 1, Taper pin, Steel, 200x1.200
DIN 1, Taper pin, Steel, 200x1.200

Note:Standard was withdrawn. DIN similar to ISO 2339. Nominal lengths changed.

Details
Description
Dimensions
Kleinteile
Weight
0.34 kg
Length
120,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 1
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1, Taper pin, Steel, 200x1.200
DIN 1, Taper pin, Steel, 200x1.200