OCTOPUS 4GE-8FE-HV-Train

942133009

OCTOPUS 4GE-8FE-HV-Train
OCTOPUS 4GE-8FE-HV-Train

Managed IP65 / IP67 switch in accordance with IEEE 802.3, store-and-forward-switching, HiOS software layer 2 standard, Fast-Ethernet (10/100 MBit/s) ports, optical 100BASE-FX, multi mode FO ports in accordance with IEC 63076-3-106 version 1, as well as Fast-Ethernet (10/100 MBit/s) M12-ports. 12 Ports in total; uplink ports 100 BASE FX, MM (multi mode) in accordance with IEC 63076-3-106 version 1; Fast Ethernet Ports:12x 10/100 BASE-TX,M12 "D"-coded, 4-pins; TP-Kabel, auto-crossing, auto-negotiation, auto-polarity.

Details
Description
EAN
4002044392437
Dimensions
261 mm x 186 mm x 95 mm
Weight
3.5 kg
Country of Origin
DE
Operation Temperature
-40 ºC ... 70 ºC
Package Quantity
1
Manufacturer
Hirschmann
If you want to buy this product or to receive more information please log in
OCTOPUS 4GE-8FE-HV-Train
OCTOPUS 4GE-8FE-HV-Train