OCTOPUS 4GE-24FE-PoE-LV-Train

942133010

OCTOPUS 4GE-24FE-PoE-LV-Train
OCTOPUS 4GE-24FE-PoE-LV-Train

Managed IP65 / IP67 switch in accordance with IEEE 802.3, store-and-forward-switching, HiOS software layer 2 advanced, Fast-Ethernet (10/100 MBit/s) and Gigabit-Ethernet (1000 MBit/s) ports, power sourcing equipment in accordance with IEEE 802.3at (PoE+ inline power), PoE support with up to 60 Watt,electrical Gigabit uplink-ports, as well as Fast-Ethernet (10/100 MBit/s) M12-ports. 28 Ports in total; TP-Kabel, auto-crossing, auto-negotiation, auto-polarity.

Details
Description
EAN
4002044392444
Dimensions
338 mm x 186 mm x 95 mm
Weight
4.1 kg
Country of Origin
DE
Operation Temperature
-40 ºC ... 70 ºC
Package Quantity
1
Manufacturer
Hirschmann
If you want to buy this product or to receive more information please log in
OCTOPUS 4GE-24FE-PoE-LV-Train
OCTOPUS 4GE-24FE-PoE-LV-Train