OCTOPUS 20FE-LV

942133013

OCTOPUS 20FE-LV
OCTOPUS 20FE-LV

Managed IP65 / IP67 switch in accordance with IEEE 802.3, store-and-forward-switching, HiOS software layer 2 standard, Fast-Ethernet (10/100 MBit/s) ports, as well as Fast-Ethernet (10/100 MBit/s) M12-ports 20 Ports in total; TP-Kabel, auto-crossing, auto-negotiation, auto-polarity.

Details
Description
EAN
4002044392475
Dimensions
338 mm x 186 mm x 95 mm
Weight
3.4 kg
Country of Origin
DE
Operation Temperature
-40 ºC ... 70 ºC
Package Quantity
1
Manufacturer
Hirschmann
If you want to buy this product or to receive more information please log in
OCTOPUS 20FE-LV
OCTOPUS 20FE-LV