OCTOPUS 16M Train

943984001

OCTOPUS 16M Train
OCTOPUS 16M Train

Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, electrical Fast-Ethernet (10/100 MBit/s) M12-ports; 16 ports in total; uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole; 16 x 10/100 BASE-TX; TP-cable, auto-crossing, auto-negotiation, auto-polarity.

Details
Description
EAN
4002044242398
Dimensions
261 mm x 189 mm x 70 mm
Weight
1.9 kg
Country of Origin
DE
Operation Temperature
-40 ºC ... 70 ºC
Package Quantity
1
Manufacturer
Hirschmann
If you want to buy this product or to receive more information please log in
OCTOPUS 16M Train
OCTOPUS 16M Train