OCTOPUS 16M-Train-BP

942093001

OCTOPUS 16M-Train-BP
OCTOPUS 16M-Train-BP

Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, Uplink-Ports with bypass relais; 16 ports in total; uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole, thereof 2 with bypass relay; 16 x 10/100 BASE-TX; TP-cable, auto-crossing, auto-negotiation, auto-polarity. 20 Ports in total; TP-Kabel, auto-crossing, auto-negotiation, auto-polarity.

Details
Description
EAN
4002044283841
Dimensions
261 mm x 189 mm x 70 mm
Weight
1.9 kg
Country of Origin
DE
Operation Temperature
-40 ºC ... 70 ºC
Package Quantity
1
Manufacturer
Hirschmann
If you want to buy this product or to receive more information please log in
OCTOPUS 16M-Train-BP
OCTOPUS 16M-Train-BP