Telescope bar / rail

A2V00001811875

Details
Description
Additional material number
KI91000019
Dimensions
DZ5417-0040
Weight
0.3 kg
Import Code Number
94039090
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-3
If you want to buy this product or to receive more information please log in