Sheet, left

A2V00207310921

Details
Description
Dimensions
BL2, 5X707X1153
Weight
5.26 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H22 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in