Screw plug

A2V00001741826

Details
Description
Additional material number
C87559/1
Dimensions
M12X1, 5
Weight
0.02 kg
Import Code Number
73181575
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2
If you want to buy this product or to receive more information please log in