Rib

A2V00207310996

Details
Description
Dimensions
BL 10X 187X 199
Weight
0.31 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-6082-T6 - 3.2315.72 - EN 573-1
If you want to buy this product or to receive more information please log in