Mounting plate

A2V00207310654

Details
Description
Dimensions
BL 25X 70X 140
Weight
1.89 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Carbon steel S355J2 - 1.0577 - EN 10025-1
If you want to buy this product or to receive more information please log in