Holder

A2V00207422868

Details
Description
Dimensions
BL3X255ǁX669ƻ
Weight
1.32 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Carbon steel S355J2C+N - 1.0579+N - EN 10025-2
If you want to buy this product or to receive more information please log in