Flange

A2V00207310947

Details
Description
Dimensions
BL 65X 120X 137
Weight
3.65 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Carbon steel S355J2 - 1.0577 - EN 10025-1
If you want to buy this product or to receive more information please log in