Antenna holder LZB

A2V00207311711

Details
Description
Dimensions
BL6X720X1186Ƽ
Weight
11.15 kg
Quality Management Control Key
E31
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H22 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in