Angle sheet

A2V00001435016

Details
Description
Dimensions
BL2X67X42
Weight
0.015 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H12 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in